
Brand: ANDERSON
Catalog ID: TSC57
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSC57
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material Type
Standard
Number of Bolt Holes
0
Number of Sheds
0.25-0.57
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359332114
With Anti-Static Springs
No
Actual Clamp Strand Diameter Range
0 in
Angle - Take-Off Maximum
20 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0 in
Diameter - Bolt
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Pin
0 in
Length
5.25 in
Length - Pin
0 in
Nominal Guy Wire Size
0 in
Weight
0.808 lb
Width
3.88 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18
Conductor Diameter - Maximum
0 in
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
Number of Bolt Holes
0
Number of Sheds
0.25-0.57
With Anti-Static Springs
No
Pallet Quantity
1600
Standard Package
25