
Brand: ANDERSON
Catalog ID: TB112JJ12BNKLN
Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.
Catalog Number
TB112JJ12BNKLN
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Series
TYPE JJ Series
Strength Rating - Ultimate
107000 lb
Strength Rating - Ultimate Body
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Ring Height
0 in
Take Up
12 in
Weight
31 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
107000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0