HUBBELL POWER SYSTEMS
Image of TB114JJ12 Turnbuckle
Image of TB114JJ12 Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB114JJ12

"Turnbuckles are used as adjustable extensionlinks to maintain proper tower clearance onassemblies at tower end."

  • "Turnbuckle, 1-1/4", Jaw-Jaw, Forged Steel, Diameter = 1.25", Take Up = 12.00" and Ult. Strength = 76,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.25 x 4000 / 12) = 133 ft-lb"

Product details

General

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Number of Bolt Holes

0

Series

TYPE JJ

Strength Rating - Ultimate

76000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359477242

With Jam Nuts

No

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Take Up

12 in

Weight

21.07 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads