HUBBELL POWER SYSTEMS
Image of TB114EE18LN Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB114EE18LN

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 1-1/4", Eye-Eye, Forged Steel, Diameter = 1.25", Take Up = 18.00" and Ult. Strength = 76,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/4" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.25 x 4000 / 12) = 133 ft-lb"

General

Catalog Number

TB114EE18LN

Material

Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Series

TB Series or TYPE EE Series

Strength Rating - Ultimate

76000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359565048

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

52.5 in x 1.75 in x 1.125 in

Height

1.125 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

52.5 in

Length - Pin

0 in

Ring Height

0 in

Take Up

18 in

Weight

22.148 lb

Width

1.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

76000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0