

Brand: ANDERSON
Catalog ID: TB34JE12LN
Catalog Number
TB34JE12LN
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material Type
Non-Standard
Series
TYPE JE Series
Strength Rating - Ultimate
26000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359402794
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
33.5 in x 1.57 in x 1.81 in
Height
1.81 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
33.5 in
Length - Pin
0 in
Ring Height
0 in
Take Up
12 in
Weight
7.5 lb
Width
1.57 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
26000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0