
Brand: ANDERSON
Catalog ID: TB34JE18
Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.
Catalog Number
TB34JE18
EU RoHS Indicator
No
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Series
TYPE JE Series
Strength Rating - Ultimate
26000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359330578
With Jam Nuts
No
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Ring Height
0 in
Take Up
18 in
Weight
6.86 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
26000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
With Jam Nuts
No