
Brand: ANDERSON
Catalog ID: TB114EE24LN
Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.
Catalog Number
TB114EE24LN
Material
Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Series
TB Series or TYPE EE Series
Strength Rating - Ultimate
76000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359609964
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Ring Height
0 in
Take Up
24 in
Weight
24 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
76000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0