HUBBELL POWER SYSTEMS
Image of TB78JE12 Turnbuckle
Image of TB78JE12 Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB78JE12

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 7/8", Jaw-Eye, Forged Steel, Diameter = .88", Take Up = 12.00" and Ult. Strength = 36,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x .88 x 4000 / 12) = 93 ft-lb"

General

Catalog Number

TB78JE12

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material Type

Non-Standard

Series

TYPE JE Series

Strength Rating - Ultimate

36000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359330783

With Jam Nuts

No

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Take Up

12 in

Weight

6.37 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

36000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

With Jam Nuts

No

Logistics

Pallet Quantity

60