HUBBELL POWER SYSTEMS
Image of TB78JE12BNKLN Turnbuckle
Image of TB78JE12BNKLN Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB78JE12BNKLN

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end. Jaw ends are supplied with bolt, nut, and humpback cotter pin. Add “LN” suffix if jam nuts are required. Remove "BNK" suffix for type EE turnbuckles.

  • "Turnbuckle, 7/8", Jaw-Eye, Forged Steel, Diameter = .88", Take Up = 12.00" and Ult. Strength = 36,000 LBS
  • The torque required to rotate the bossof a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x .88 x 4000 / 12) = 93 ft-lb"

Product details

General

Catalog Number

TB78JE12BNKLN

EU RoHS Indicator

No

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Number of Bolt Holes

0

Series

TYPE JE

Strength Rating - Ultimate

36000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359330790

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

22.875 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Take Up

12 in

Weight

8 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads