

Brand: ANDERSON
Catalog ID: TB78JE12LN
Catalog Number
TB78JE12LN
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Series
TYPE JE Series
Strength Rating - Ultimate
36000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359603658
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Ring Height
0 in
Take Up
12 in
Weight
10.78 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
36000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
60