HUBBELL POWER SYSTEMS
Image of TB112JJ12BNK Turnbuckle

Turnbuckle

Brand: ANDERSON

Catalog ID: TB112JJ12BNK

Turnbuckles are used as adjustable extension links to maintain proper tower clearance on assemblies at tower end.

Full tension, single die compression deadend.

  • "Jaw End - Jaw End Turnbuckle
  • 1-1/2" x 12" Diameter and Take Up
  • 107,000 lbs ultimate strength
  • Closed coupling length = 28.8 in (732mm)
  • Jaw ends are supplied with bolt, nut, and humpback cotter pin.
  • Material: Body - galvanized forged steel, cotter pin - stainless steel
  • Add 'LN' suffix if jam nuts are required
  • The torque required to rotate the boss of a turnbuckle under tension can be calculated by the formula:
  • T = 2 (kdW/12) ft-lb
  • Where: k = Friction factor (0.16)
  • d = Nominal thread diameter (inches)
  • W = Applied tension load (lb)
  • Example: 1-1/2" turnbuckle under 4,000 lb tension
  • T = 2(0.16 x 1.5 x 4000 / 12) = 160 ft-lb"

General

Catalog Number

TB112JJ12BNK

UPC

096359615989

Logistics

Pallet Quantity

80