
Brand: Chance
Catalog ID: G5069
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
G5069
Material
Aluminum
Series
Twineye® Series
Style
Twineye®
UPC
096359038610
Dimensions
3.500 in x 1.680 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
3.5 in
Weight
0.39 lb
Width
1.68 in
Pallet Quantity
4800