Brand: Chance
Catalog ID: 6561
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6561
Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
18350 lb.
Type
Eyenuts
UPC
096359073536
Distance From Pole
N/A
Weight
1.8 lb
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)
Pallet Quantity
1200