
Brand: Chance
Catalog ID: 6560
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6560
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
Material
Steel
Series
Twineye® Series
Tensile Strength
12400 lb.
Type
Eyenuts
UPC
096359073529
Distance From Pole
N/A
Height
3.6 in
Length
1.7 in
Weight
1.86 lb
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
EU RoHS Indicator
Tensile Strength
12400 lb.
Pallet Quantity
1200