
Brand: Chance
Catalog ID: C1020024
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.
Application
Helical Anchoring
Catalog Number
C1020024
Coating
Galvanized, ASTM A-153
Eyenut Style
Twineye
Material Type
Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.
Tensile Strength
70000 lb.
Type
Adapters
UPC
096359008286
Dimensions
18.00 in x 3.50 in x 4.25 in
Height
4.25 in
Length
18 in
Weight
9.565 lb
Width
3.5 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2025)
RUS Listed Reference
z - Anchors, Power-installed screw
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.
Tensile Strength
70000 lb.
Pallet Quantity
200
Standard Package
5