HUBBELL POWER SYSTEMS
TWO-BOLT STATIC WIRE BRACKET, with 1/2in DIA. LINK, 16in LENGTH
Image of 5434 TWO-BOLT STATIC WIRE BRACKET, with 1/2in DIA. LINK, 16in LENGTH

TWO-BOLT STATIC WIRE BRACKET, with 1/2in DIA. LINK, 16in LENGTH

Brand: Chance

Catalog ID: 5434

Bracket used with suspension clamp (ordered sperately) to support static wires. Load plate is welded to the rods, while the back plate can be adjusted to fit the pole.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Designed for 12" to 14" dia. poles
  • Bolt diameter is 5/8"
  • Furnished with two square and two MF lock nuts
  • Plates are curved for installation on round poles
  • Galvanized steel per ASTM A-153

General

Catalog Number

5434

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Supports

UPC

096359072584

Dimensions

Dimensions

20.000 in x 8.000 in x 2.500 in

Distance From Pole

N/A

Height

2.5 in

Length

20 in

Length Threaded Area

6 in

Weight

6.47 lb

Width

8 in

Certifications And Compliance

RUS Listed Reference

ed - Support, overhead ground wire

Logistics

Pallet Quantity

192