HUBBELL POWER SYSTEMS
Image of T4001257 Two Double Blocks with 120 ft of 1/2 in Samson DURA-PLEX Rope
Image of T4001257 Two Double Blocks with 120 ft of 1/2 in Samson DURA-PLEX Rope

Two Double Blocks with 120 ft of 1/2 in Samson DURA-PLEX Rope

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4001257

Rope is pre-installed for immediate use out of the box

  • Shells and sheaves are made of high dielectric, fiberfilled natural nylon
  • Silicon Bronze Shaft with Oil-Impregnated Bronze Sheave Bearings
  • Dielectric rating in dry weather is 30,000 volts between bearing and mounting bolt nut
  • Maximum rope diameter accepted is 1/2"

Product details

General

Catalog Number

T4001257

EU RoHS Indicator

No

Material

Composite Fiber Braided Rope

Max Load Lbs.

3500 lb

Style

Double & Triple Blocks w/ 120' of Rope

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359058519

Dimensions

Weight

15.68 lb

WeightMetric

7.1 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

32

Resources and downloads