HUBBELL POWER SYSTEMS
Image of C4000924 Two Double Blocks, 120 ft (36.5 m) of 1/2 in (12 mm) SSR-100-3™ Rope

Two Double Blocks, 120 ft (36.5 m) of 1/2 in (12 mm) SSR-100-3™ Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000924

Rope is pre-installed for immediate use out of the box

  • Shells and sheaves are made of high dielectric, fiberfilled natural nylon
  • Silicon Bronze Shaft with Oil-Impregnated Bronze Sheave Bearings
  • Dielectric rating in dry weather is 30,000 volts between bearing and mounting bolt nut
  • Maximum rope diameter accepted is 1/2"

General

Catalog Number

C4000924

EU RoHS Indicator

No

Material

Polyolefin-Polyester Blend Rope

Material Type

Standard

Max Load Lbs.

3500 lb

Style

2 Double Blocks w/ 120' of Rope

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359016953

Dimensions

Weight

16.3 lb

WeightMetric

7.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Max Load Lbs.

3500 lb

Logistics

Pallet Quantity

24

Standard Package

1