HUBBELL POWER SYSTEMS
Image of C4000914 Two Double Blocks with 120 ft of 1/2 in Samson ULTRA-BLUE 3 Rope
Buy America(n) Qualified

Two Double Blocks with 120 ft of 1/2 in Samson ULTRA-BLUE 3 Rope

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4000914

Rope is pre-installed for immediate use out of the box

  • Shells and sheaves are made of high dielectric, fiberfilled natural nylon
  • Silicon Bronze Shaft with Oil-Impregnated Bronze Sheave Bearings
  • Dielectric rating in dry weather is 30,000 volts between bearing and mounting bolt nut
  • Maximum rope diameter accepted is 1/2"

Product details

General

Catalog Number

C4000914

EU RoHS Indicator

No

Material

Polyolefin Rope

Material Type

Standard

Max Load Lbs.

3500 lb

Style

2 Double Blocks w/ 120' of Rope

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359016892

Dimensions

Weight

12.5 lb

WeightMetric

5.7 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

24

Standard Package

1

Resources and downloads