HUBBELL POWER SYSTEMS
Image of CHDPMM4 TWO POSITION PRIMARY MOUNT, HEAVY-DUTY

TWO POSITION PRIMARY MOUNT, HEAVY-DUTY

Brand: Chance

Catalog ID: CHDPMM4

Bracket for pole mounting of two primary meters.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 10' overall length
  • Fits pole diameters of 9-1/4" to 10-3/4"Includes braces for stability
  • 6061-T6 aluminum

General

Catalog Number

CHDPMM4

Material

Aluminum

Style

2 Position, Heavy Duty Bracket

UPC

096359499329

Dimensions

Distance From Pole

N/A