HUBBELL POWER SYSTEMS
TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 48in LENGTH
Image of C2WT48 TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 48in LENGTH
Image of C2WT48 TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 48in LENGTH

TWO-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 48in LENGTH

Brand: Chance

Catalog ID: C2WT48

2-Way T-Slot bar can be used to mount equipment to poles, structures, walls, enclosures, etc. Slots capture the head of 1/2" and 5/8" diameter bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

General

Catalog Number

C2WT48

Material

6061-T6 Aluminum

Product Type

T-Slot Bar

Style

2-Way

Type

Conduit Bracket

UPC

096359353997

Dimensions

Dimensions

48.00 in x 1.4 in x 2 in

Distance From Pole

N/A

Height

2 in

Length

48 in

Weight

3.92 lb

Width

1.4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer