HUBBELL POWER SYSTEMS
Image of C2060299 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET
Image of C2060299 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

Brand: Chance

Catalog ID: C2060299

Bracket mounts L-type cutout/arrester brackets to pole with 12" offset. Industry slang is D-bracket

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 1-1/2" carriage bolts with flat washers and hex nuts
  • Ground lug is factory assembled to bracket
  • Bracket mounts to pole with 5/8" thru-bolts
  • Open-ended slots allow bracket to slip behind the head of installed bolts
  • Bracket and fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060299

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359014218

Dimensions

Dimensions

13.250 in x 13.250 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

13.25 in

Weight

7.52 lb

Width

13.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

90

Resources and downloads

Specifications

Sales Drawings