HUBBELL POWER SYSTEMS
Image of C2060547 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/12in OFFSET

Brand: Chance

Catalog ID: C2060547

Bracket mounts L-type cutout/arrester brackets to pole with 5" offset. Industry slang is D-bracket

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 1-1/2" carriage bolts with flat washers and hex nuts
  • Ground lug is factory assembled to bracket
  • Bracket mounts to pole with 5/8" thru-bolts on 10-3/8" centers
  • Open-ended slots allow bracket to slip behind the head of installed bolts
  • Bracket and fasteners are galvanized steel per ASTM A-153

General

Catalog Number

C2060547

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

UPC

096359014232

Dimensions

Distance From Pole

N/A

Weight

5.19 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

120