HUBBELL POWER SYSTEMS
Image of DC149B1 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7-1/2in OFFSET

TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7-1/2in OFFSET

Brand: Chance

Catalog ID: DC149B1

Bracket mounts L-type cutout/arrester brackets to pole with 7-1/2" offset. Industry slang is D-bracket

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 1-1/2" carriage bolts with round washers, lock washers and hex nuts
  • Bracket mounts to pole with 5/8" thru-bolts on 10-1/4" centers
  • Open-ended slots allow bracket to slip behind the head of installed bolts
  • Bracket and fasteners are galvanized steel per ASTM A-153

General

Catalog Number

DC149B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359369257

Dimensions

Dimensions

12.750 in x 2.000 in x 7.500 in

Distance From Pole

N/A

Height

7.5 in

Length

12.75 in

Weight

3.92 lb

Width

2 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

240