HUBBELL POWER SYSTEMS
Image of DC149B3 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7-1/2in OFFSET
Image of DC149B3 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7-1/2in OFFSET

TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET w/7-1/2in OFFSET

Brand: Chance

Catalog ID: DC149B3

Bracket mounts L-type cutout/arrester brackets to pole with 7-1/2" offset. Industry slang is D-bracket

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 1-1/2" carriage bolts with round washers, lock washers and hex nuts
  • Ground lug is factory assembled to bracket
  • Bracket mounts to pole with 5/8" thru-bolts on 10-1/4" centers
  • Open-ended slots allow bracket to slip behind the head of installed bolts
  • Bracket and fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

DC149B3

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359614173

Dimensions

Distance From Pole

N/A

Weight

3.92 lb

Logistics

Pallet Quantity

240

Resources and downloads

Specifications

Sales Drawings