HUBBELL POWER SYSTEMS
TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET wCOMBINATION CUTOUT & ARRESTER L-BRACKET INSTALLED, 16in OFFSET
Image of DM42B1 TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET wCOMBINATION CUTOUT & ARRESTER L-BRACKET INSTALLED, 16in OFFSET

TYPE-D POLE MOUNTED CUTOUT/ARRESTER BRACKET wCOMBINATION CUTOUT & ARRESTER L-BRACKET INSTALLED, 16in OFFSET

Brand: Chance

Catalog ID: DM42B1

Used for pole mounting of cutouts & arresters. Industry slang is D-bracket.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 2" carriage bolts with hex nuts
  • Bracket mounts to pole with 5/8" thru-bolts on 10" centers
  • Open-ended slots allow bracket to slip behind the head of installed bolts
  • Bracket and fasteners are galvanized steel per ASTM A-153

General

Catalog Number

DM42B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359370079

Dimensions

Distance From Pole

N/A

Weight

10.34 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

75