Brand: Chance
Catalog ID: 260520846
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
260520846
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359252177
Dimensions
17.000 in x 5.250 in x 1.250 in
Distance From Pole
N/A
Height
1.25 in
Length
17 in
Weight
3.52 lb
Width
5.25 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
600