HUBBELL POWER SYSTEMS
Image of EM-3955-10SPB U- Shaped BSW Shield Connector

U- Shaped BSW Shield Connector

Brand: EMC

Catalog ID: EM-3955-10SPB

U-shaped BSW connector with 6 inches of #10 AWG lead wire, 1-inch long yoke for one or two service wires, and baby teeth both inside bottom of fork and inside back of pusher ring, with pair protector and rectangular boot.

Tin Plated parts and hardware for corrosion protection.

BSW Shield connector for NID's and Pedestals "Floating Bond" with Boot and pair protector

General

Catalog Number

EM-3955-10SPB

Dimensions

Length

7 in

Length Threaded Area

1 in