
Brand: Reuel
Catalog ID: U-SPI5214
Application
Station Post Insulator
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Max.
2000
Cantilever Bending Strength - Routine
2000 lb
Catalog Number
U-SPI5214
Color
Gray
Indoor/Outdoor
Either
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Number of Sheds
25
Plating - Bottom Terminal
Unplated
Press Minimum
30000
Tensile Strength
12000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Torsional Strength
-
Type
Cast Epoxy Cycloaliphatic
UPC
096359811312
Bottom Terminal Diameter
5.25 in
Diameter - Bottom Terminal Bolt Circle
3.00 in
Diameter - Bottom Terminal Bolt Holes
1/2-13
Diameter - Large Shed
5.25 in
Diameter - Top Terminal Bolt Circle
3.00 in
Diameter - Top Terminal Bolt Holes
1/2-13
Diameter - Top Terminal Outside
4.38 in
Dimensions
14.00 in x 5.25 in x 14.00 in
Height
14 in
Length
14 in
Weight
15.78 lb
Width
5.25 in
kV Class
38 kV
Minimum Creepage
50.2 in
Minimum Strike
14 in
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Max.
2000
Cantilever Bending Strength - Routine
2000 lb
Press Minimum
30000
Tensile Strength
12000 lb.
Torsional Strength
-
Indoor/Outdoor
Either
Bottom Terminal Type
Aluminum Threaded Inserts
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Number of Sheds
25