HUBBELL POWER SYSTEMS
HPS_WCID_561322_PRODIMAGE

U-SWI4082EE

Brand: Reuel

Catalog ID: U-SWI4082EE

EPOXY SWITCH INSULATOR, 8.25"

General

Application

Switch Insulator

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

1200 lb

Catalog Number

U-SWI4082EE

Color

Gray

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

7

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

5000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

4 in

Diameter - Bottom Terminal Bolt Holes

1/2-13

Diameter - Large Shed

4.62 in

Diameter - Top Terminal Bolt Holes

1/2-13

Diameter - Top Terminal Outside

4.00 in

Dimensions

8.25 in x 4.62 in x 8.25 in

Height

8.25 in

Length

8.25 in

Weight

6 lb

Width

4.62 in

Electrical Ratings

kV Class

27 kV

Minimum Creepage

23.45 in

Minimum Strike

8.5 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Force Related

Cantilever Bending Strength - Routine

1200 lb

Press Minimum

20000

Tensile Strength

5000 lb.

Configuration

Bottom Terminal Type

Aluminum Threaded Inserts

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

1

Number of Sheds

7