
Brand: Reuel
Catalog ID: U-UBWF125
Application
Any
Bottom Terminal Type
Aluminum-Threaded
Catalog Number
U-UBWF125
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Material - Flange
If Supplied Stainless Steel or Mild Steel
Material - Insulation
Cast Epoxy Cycloaliphatic
Mounting Position
Any
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
0
Number of Sheds
10
Plating - Bottom Terminal
Unplated
Test Tap
No
Thread Type - Bottom Terminal
Female
Thread Type - Top Terminal
Female
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum-Threaded
Type
200 Amp Bushing Well
Above Flange Length
9.63 in
Below Flange Length
1.13 in
Diameter - Above Flange Maximum
2.50 in
Diameter - Bottom Terminal Bolt Holes
3/8-16
Dimensions
10.88 in x 3.71 in x 10.88 in
Flange Outside Diameter
3.71 in
Height
10.88 in
Length
10.88 in
Length - Insulation Above Flange
9.63 in
Length - Insulation Below Flange
1.13 in
Thread Size - Bottom Terminal
3/8-16
Top Terminal Min. Thread Length
1 in
Weight
3.75 lb
Width
3.71 in
Current Overload
300 A
Current Rating
200 A
kV Class
25 kV
Minimum Creepage
19.83 in
Minimum Strike
9.63 in
Withstand Current - Short Time (10 cycles)
10000 A
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Air
Bottom Terminal Type
Aluminum-Threaded
Mounting Position
Any
Number of Bolt Holes - Bottom Terminal
1
Number of Bolt Holes - Top Terminal
0
Number of Sheds
10
Withstand Current - Short Time (3 sec)
3500 A