HUBBELL POWER SYSTEMS
Under-Oil Arrester (10.2 kV MCOV, 3001 Hardware)
1

Under-Oil Arrester (10.2 kV MCOV, 3001 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211103001

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211103001

EU RoHS Indicator

Contact Manufacturer

Mounting Hardware

Bracket

Mounting Type

Bracket

UPC

096359417033

Dimensions

Length

6.77 in

Electrical Ratings

BIL

95 kV

Current Rating

500 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

36.26

Maximum Discharge Voltage

  • 33.66 kV @ 1.5 kA
  • 35.45 kV @ 3 kA
  • 37.08 kV @ 5 kA
  • 39.79 kV @ 10 kA
  • 44.05 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

31.39

MCOV

10.2 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Pallet Quantity

120