HUBBELL POWER SYSTEMS
Under-Oil Arrester (10.2 kV MCOV, 3002 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (10.2 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211103002

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211103002

Mounting Hardware

No Bracket

Mounting Type

No Bracket

Dimensions

Length

6.77 in

Electrical Ratings

BIL

95 kV

Current Rating

500 A

Duty Cycle

12 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

36.26

Maximum Discharge Voltage

  • 33.66 kV @ 1.5 kA
  • 35.45 kV @ 3 kA
  • 37.08 kV @ 5 kA
  • 39.79 kV @ 10 kA
  • 44.05 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

31.39

MCOV

10.2 kV

Logistics

Pallet Quantity

120