HUBBELL POWER SYSTEMS
Under-Oil Arrester (2.55 kV MCOV, 3002 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (2.55 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211033002

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211033002

Mounting Hardware

No Bracket

Mounting Type

No Bracket

UPC

096359416968

Dimensions

Length

3.71 in

Electrical Ratings

BIL

75 kV

Duty Cycle

3 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

10.43

Maximum Discharge Voltage

  • 8.43 kV @ 1.5 kA
  • 8.88 kV @ 3 kA
  • 9.29 kV @ 5 kA
  • 9.97 kV @ 10 kA
  • 11.04 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

7.87

MCOV

2.55 kV

Logistics

Pallet Quantity

180