



Brand: OHIO BRASS
Catalog ID: 2211223001
Application
Under Oil
Catalog Number
2211223001
Mounting Hardware
Bracket
Mounting Type
Bracket
UPC
096359417088
Dimensions
9.813 in x 7.313 in x 4.875 in
Height
4.875 in
Length
9.813 in
Weight
4.4 lb
Width
7.313 in
BIL
150 kV
Current Rating
500 A
Duty Cycle
27 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
81.35
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
67.7
MCOV
22 kV
Pallet Quantity
80