HUBBELL POWER SYSTEMS
Under-Oil Arrester (5.1 kV MCOV, 3001 Hardware)
1

Under-Oil Arrester (5.1 kV MCOV, 3001 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211053001

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211053001

EU RoHS Indicator

Contact Manufacturer

Mounting Hardware

Bracket

Mounting Type

Bracket

UPC

096359416975

Dimensions

Length

5.73 in

Electrical Ratings

BIL

75 kV

Current Rating

2000 A

Duty Cycle

6 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

20.9

Maximum Discharge Voltage

  • 16.83 kV @ 1.5 kA
  • 17.72 kV @ 3 kA
  • 18.54 kV @ 5 kA
  • 19.89 kV @ 10 kA
  • 22.02 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

15.69

MCOV

5.1 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Pallet Quantity

160