
Brand: OHIO BRASS
Catalog ID: 2211053002
Application
Under Oil
Catalog Number
2211053002
EU RoHS Indicator
Contact Manufacturer
Mounting Hardware
No Bracket
Mounting Type
No Bracket
UPC
096359416982
Length
5.73 in
BIL
75 kV
Current Rating
2000 A
Duty Cycle
6 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
20.9
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
15.69
MCOV
5.1 kV
EU RoHS Indicator
Contact Manufacturer
Pallet Quantity
160