HUBBELL POWER SYSTEMS
Image of U-UAB125 Universal Air Bushing - 25kV

Universal Air Bushing - 25kV

Brand: Reuel

Catalog ID: U-UAB125

25kV-600A Universal Air Bushing - Indoor and Outdoor Applications Rated per IEEE 386 - Overall Length = 14.59 in, Strike Distance = 19.04 in - Aluminum Conductor

  • Universal Air Bushing
  • Aluminum Conductor

General

Application

Any

Bottom Terminal Type

Aluminum-Threaded

Catalog Number

U-UAB125

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

If Supplied Stainless Steel or Mild Steel

Material - Insulation

Cast Epoxy Cycloaliphatic

Mounting Position

Any

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

0

Number of Sheds

13

Plating - Bottom Terminal

Unplated

Test Tap

No

Thread Type - Bottom Terminal

Female

Thread Type - Top Terminal

Male

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum-Threaded

Type

600 Amp Universal Air Bushing

Dimensions

Above Flange Length

9.98 in

Below Flange Length

4.62 in

Bottom Terminal Min. Thread Length

0.88 in

Diameter - Above Flange Maximum

2.50 in

Diameter - Bottom Terminal Bolt Holes

5/8-11

Dimensions

14.59 in x 3.71 in x 14.59 in

Flange Outside Diameter

3.71 in

Height

14.59 in

Length

14.59 in

Length - Insulation Above Flange

8.66 in

Length - Insulation Below Flange

4.62 in

Thread Size - Bottom Terminal

5/8-11

Top Terminal Min. Thread Length

1.25 in

Weight

4.25 lb

Width

3.71 in

Electrical Ratings

Current Overload

900 A

Current Rating

600 A

kV Class

25 kV

Minimum Creepage

19.4 in

Minimum Strike

8.66 in

Withstand Current - Short Time (10 cycles)

25000 A

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

Aluminum-Threaded

Mounting Position

Any

Number of Bolt Holes - Bottom Terminal

1

Number of Bolt Holes - Top Terminal

0

Number of Sheds

13

Withstand Current - Short Time (3 sec)

10000 A