HUBBELL POWER SYSTEMS
1
*Representative image
1

Aluminum Coil Bracket 60" X 44"

Brand: Hubbell Power Systems

Catalog ID: PSC4040198

Aluminum Coil Bracket 60" X 44" with spacers

  • For use with Hubbell and other manufacturers fiber splice closures
  • Supports splice closure and holds extra lengths of OPGW or ADSS cable
  • 300’ approx. storage capacity (2 x 150’ cables)
  • Three-piece bolted design requires less storage space and allows small parcel shipment
  • Can band or bolt to wood poles or steel monopoles (hardware not included)
  • Includes adjustable spacers

General

Catalog Number

PSC4040198

Material

Aluminum

Product Type

Coil bracket

UPC

096359659297

Dimensions

Dimensions

60.000 in x 44.000 in x 10.438 in

Height

10.438 in

Length

60 in

Width

44 in

Logistics

Standard Package

1