HUBBELL POWER SYSTEMS
Universal Extension Arm, 2.5 in (63 mm) X 5 ft (1.5 m)
Image of PSC4004102 Universal Extension Arm, 2.5 in (63 mm) X 5 ft (1.5 m)

Universal Extension Arm, 2.5 in (63 mm) X 5 ft (1.5 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004102

The Single-Conductor Universal Extension Arm (2-1⁄2" x 5') has one wireholder and is designed for use on both composite and wood crossarms (3-3⁄4" x 4-3⁄4" max) for voltages up to and including 15kV phase-to-phase and up to 34kV phase-to-phase by using the M48057 Insulators on each wireholder. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Universal Extension Arm.

  • Fit composite or wood crossarms up to 33⁄4" x 43⁄4"
  • Cushioned clamp and hanger loop to protect composite arms
  • Grippers on clamp can be removed for wood crossarms
  • Design allows removal of components for reconditioning pole
  • Designed for use with rubber gloves or hotsticks

General

Catalog Number

PSC4004102

Duty

Standard Duty

Max Load Lbs.

150 lb

Number of Wireholders

1

Type

Arm

UPC

096359597650

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Dimensions

Dimensions

61 in x 12 in x 9 in

Dimensions Metric

1549 mm x 305 mm x 229 mm

Height

9 in

Height Metric

229 mm

Length

61 in

Length Metric

1549 mm

Weight

17 lb

Weight Metric

7.7 kg

Width

12 in

Width Metric

305 mm

Electrical Ratings

Duty

Standard Duty

Force Related

Max Load Lbs.

150 lb

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Configuration

Number of Wireholders

1