HUBBELL POWER SYSTEMS
Image of PSC4004101 Universal Extension Arm, 2.5 in X 6 ft
Image of PSC4004101 Universal Extension Arm, 2.5 in X 6 ft
Buy America(n) Qualified

Universal Extension Arm, 2.5 in X 6 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004101

The 2-Conductor Universal Extension Arm (2-1/2" x 6') has two wireholders and is designed for use on both composite and wood crossarms (3-3/4" x 4-3/4" max) for voltages up to and including 15kV phase-to-phase and up to 34kV phase-to-phase by using the M48057 Insulators on each wireholder. The Extension Arm is suspended under the crossarm by brackets to enable to conductor to be removed from the original crossarm and placed in the wireholder mounted on the Universal Extension Arm.

  • Fit composite or wood crossarms up to 33⁄4" x 43⁄4"
  • Cushioned clamp and hanger loop to protect composite arms
  • Grippers on clamp can be removed for wood crossarms
  • Design allows removal of components for reconditioning pole
  • Designed for use with rubber gloves or hotsticks

Product details

General

Catalog Number

PSC4004101

Duty

Standard Duty

EU RoHS Indicator

No

Max Load Lbs.

300 lb

Number of Wireholders

2

Type

Arm

UPC

096359529026

Working Load Limit

150 lb

Working Load Limit Metric

68 kg

Dimensions

Dimensions

72 in x 11 in x 9 in

Dimensions Metric

182.9 mm x 27.9 mm x 22.9 mm

Height

9 in

Height Metric

22.9 mm

Length

72 in

Length Metric

182.9 mm

Weight

29 lb

WeightMetric

13.2 kg

Width

11 in

WidthMetric

27.9 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)