HUBBELL POWER SYSTEMS
Image of PSC4004103 Universal Extension Arm Retrofit Kit

Universal Extension Arm Retrofit Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004103

Allows conversion of wood-only Extension Arms to Universal Extension Arms

  • Fit composite or wood crossarms up to 33⁄4" x 43⁄4"
  • Cushioned clamp and hanger loop to protect composite arms
  • Grippers on clamp can be removed for wood crossarms
  • Design allows removal of components for reconditioning pole
  • Designed for use with rubber gloves or hotsticks

General

Catalog Number

PSC4004103

Type

Arm

UPC

096359528821

Dimensions

Dimensions

12 in x 12 in x 6.5 in

Dimensions Metric

305 mm x 305 mm x 165 mm

Height

6.5 in

Height Metric

165 mm

Length

12 in

Length Metric

305 mm

Weight

5 lb

Weight Metric

2.3 kg

Width

12 in

Width Metric

305 mm