HUBBELL POWER SYSTEMS
Image of PST4032914 Universal Pole with One Universal Head 1.25 in (32 mm) X 4 ft (1.2 m), 2 Skirts

Universal Pole with One Universal Head 1.25 in (32 mm) X 4 ft (1.2 m), 2 Skirts

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4032914

Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas® and lightweight aluminum castings.

Pole Dia. 1-1/4"

General

Catalog Number

PST4032914

UPC

096359566922

Dimensions

Dimensions

58.0 in x 4 in x 4 in

Dimensions Metric

1473.2 mm x 10.2 mm x 10.2 mm

Height

4 in

Height Metric

10.2 mm

Length

58 in

Length Metric

1473.2 mm

Weight

2.2 lb

WeightMetric

0.9 kg

Width

4 in

WidthMetric

10.2 mm