HUBBELL POWER SYSTEMS
Universal Pole with One Universal Head 1.25 in (32 mm) X 6 ft (1.8 m)
Image of H17601 Universal Pole with One Universal Head 1.25 in (32 mm) X 6 ft (1.8 m)

Universal Pole with One Universal Head 1.25 in (32 mm) X 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H17601

UNIVERSAL POLE, 1 1/4 in X 6 ft, Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made of Epoxiglas® and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made withEpoxiglas® and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

General

Catalog Number

H17601

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

One Universal Head

UPC

096359039037

Dimensions

Dimensions

80.0 in x 2.38 in x 2.38 in

Dimensions Metric

2032.0 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

80 in

Length Metric

2032 mm

Weight

4 lb

Weight Metric

1.8 kg

Width

2.38 in

Width Metric

6 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1