HUBBELL POWER SYSTEMS
Image of H1760 Universal Pole with One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)
Buy America(n) Qualified

Universal Pole with One Universal Head 1.25 in (32 mm) X 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1760

UNIVERSAL POLE, 1 1/4"X8' W/HANGER, Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made ofEpoxiglas® and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made withEpoxiglas® and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

General

Catalog Number

H1760

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

One Universal Head

UPC

096359039020

Dimensions

Dimensions

102.0 in x 3.38 in x 3.38 in

Dimensions Metric

2590.8 mm x 8.6 mm x 8.6 mm

Height

3.38 in

Height Metric

8.6 mm

Length

102 in

Length Metric

2590.8 mm

Weight

3 lb

WeightMetric

1.3 kg

Width

3.38 in

WidthMetric

8.6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No