HUBBELL POWER SYSTEMS
Image of C4001582 Universal Pole with Plastic Hex Fitting 6 ft (1.8 m)
Image of C4001582 Universal Pole with Plastic Hex Fitting 6 ft (1.8 m)
Buy America(n) Qualified

Universal Pole with Plastic Hex Fitting 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001582

POLE, UNIV 6' W/ PLASTIC HEX, Insulating black plastic ferrule accepts the threaded-stud fitting unique to Safety Line brand interchangeable- tool accessories. Made from the same glass-filled nylon materials as universal-tool ferrules, it extends insulation to the end of the tool handle.

  • Tested per OSHA & ASTM F711
  • Insulating black plastic ferrule accepts threaded-stud fitting unique to Safety Line brand interchangeable tool accessories
  • Made from same glass-filled nylon materials as Chance universal-tool ferrules
  • Extends insulation to end of tool handle
  • Ferrule may be ordered either separate for retrofit on customer poles or factory-installed on 1-1/4”-diameter Epoxiglas ™ poles

Product details

General

Catalog Number

C4001582

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

Plastic Hex & Plastic Universal Ferrule on Ends

UPC

096359017097

Dimensions

Dimensions

80 in x 2.38 in x 2.38 in

Dimensions Metric

203.2 mm x 6.0 mm x 6.0 mm

Height

2.38 in

Height Metric

6 mm

Length

80 in

Length Metric

203.2 mm

Weight

3 lb

WeightMetric

1.6 kg

Width

2.38 in

WidthMetric

6 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)