HUBBELL POWER SYSTEMS
Universal Pole with Two Universal Heads 1.25 in (32 mm) X 10 ft (3.0 m)
Image of H176010 Universal Pole with Two Universal Heads 1.25 in (32 mm) X 10 ft (3.0 m)
Image of H176010 Universal Pole with Two Universal Heads 1.25 in (32 mm) X 10 ft (3.0 m)

Universal Pole with Two Universal Heads 1.25 in (32 mm) X 10 ft (3.0 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H176010

Universal Pole 1.25 in (32 mm) X 10 ft (3.0 m)

  • Designed for use as a hotstick handle for Universal Tools
  • Lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angle desired

General

Catalog Number

H176010

Storage Bag Included?

P643-10 (Bag not included. Must be ordered separately.)

Style

Two Universal Heads

UPC

096359039044

Dimensions

Dimensions

126.0 in x 3 in x 3 in

Dimensions Metric

3200.4 mm x 76 mm x 76 mm

Height

3 in

Height Metric

76 mm

Length

126 in

Length Metric

3200.4 mm

Weight

7 lb

Weight Metric

3.1 kg

Width

3 in

Width Metric

76 mm