HUBBELL POWER SYSTEMS
Universal Pole with Two Universal Heads 1.5 in (38 mm) X 12 ft (3.6 m)
Image of H179012 Universal Pole with Two Universal Heads 1.5 in (38 mm) X 12 ft (3.6 m)

Universal Pole with Two Universal Heads 1.5 in (38 mm) X 12 ft (3.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H179012

UNIVERSAL POLE, 1 1/2"X12', Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made ofEpoxiglas® and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made withEpoxiglas® and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

General

Catalog Number

H179012

EU RoHS Indicator

No

Storage Bag Included?

P643-12 (Bag not included. Must be ordered separately.)

Style

Two Universal Heads

UPC

096359039150

Dimensions

Dimensions

151.0 in x 4.38 in x 4.38 in

Dimensions Metric

3835.4 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

151 in

Length Metric

3835.4 mm

Weight

6.5 lb

Weight Metric

2.9 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

EU RoHS Indicator

No