HUBBELL POWER SYSTEMS
Image of H179014 Universal Pole with Two Universal Heads 1.5 in (38 mm) X 14 ft (4.2 m)
Buy America(n) Qualified

Universal Pole with Two Universal Heads 1.5 in (38 mm) X 14 ft (4.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H179014

UNIVERSAL POLE, 1 1/2"X14', Designed for use as a Hotstick handle for Universal Tools, Universal Poles are made ofEpoxiglas® and lightweight aluminum castings. The Universal Tools shown on the following pages fit under the thumbscrew of the spline on the Universal Pole. For job versatility, the splines allow angling the tool up to 90˚ depending upon the individual tool design. Universal Adapter M4455-84 may be added between the pole and tool to gain any angle desired.

  • Tested per OSHA & ASTM F711
  • Designed for use as a hotstick handle for Universal Tools
  • Made withEpoxiglas® and lightweight aluminum castings
  • Splines allow angling the tool up to 90° depending on individual tool design
  • Universal Adapter M445584 may be added between the pole and tool to gain any angled desired

Product details

General

Catalog Number

H179014

EU RoHS Indicator

No

Storage Bag Included?

P643-14 (Bag not included. Must be ordered separately.)

Style

Two Universal Heads

UPC

096359039167

Dimensions

Dimensions

175.0 in x 4.38 in x 4.38 in

Dimensions Metric

4445.0 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

175 in

Length Metric

4445 mm

Weight

10 lb

WeightMetric

4.5 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads