HUBBELL POWER SYSTEMS
Universal Poles Bag, 6 ft 10 in (2,082 mm) X 6.6 in (167 mm)
Image of P6436 Universal Poles Bag, 6 ft 10 in (2,082 mm) X 6.6 in (167 mm)

Universal Poles Bag, 6 ft 10 in (2,082 mm) X 6.6 in (167 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6436

TOOL BAG, 6'10" L X 6.6" W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P6436

EU RoHS Indicator

Type

Container

UPC

096359050568

Dimensions

Length

6 ft 10 in

Length Metric

2 m

Weight

2.9 lb

Weight Metric

1.3 kg

Width

6.6 in

Width Metric

167.6 mm

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

30